您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S240 - Forked clamps with cylindrical shank
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_240.prj},{NB=S240.18250},{CODE=S240.18250},{A=30},{B=50},{L=250},{C=18},{D=55},{E=36},{F=24},{THREAD=16-18},{MAT=Hardened painted steel R. > 600 N/mm2},{WEIGHT=1640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
THREAD
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S240.09100
S240.09100
15
30
100
9
30
18
12
8
Hardened painted steel R....
205
S240.11125
S240.11125
20
30
125
11
36
24
16
10
Hardened painted steel R....
335
S240.14160
S240.14160
25
40
160
14
45
30
20
12-14
Hardened painted steel R....
720
S240.14200
S240.14200
25
40
200
14
45
30
20
12-14
Hardened painted steel R....
920
S240.18200
S240.18200
30
50
200
18
55
36
24
16-18
Hardened painted steel R....
1310
S240.18250
S240.18250
30
50
250
18
55
36
24
16-18
Hardened painted steel R....
1640
S240.22250
S240.22250
40
60
250
22
65
45
30
20-22
Hardened painted steel R....
2610
S240.22315
S240.22315
40
60
315
22
65
45
30
20-22
Hardened painted steel R....
3300
S240.26250
S240.26250
40
70
250
26
80
56
38
24
Hardened painted steel R....
3100
S240.26315
S240.26315
40
70
315
26
80
56
38
24
Hardened painted steel R....
3900
S240.34315
S240.34315
50
80
315
34
85
56
45
27-30
Hardened painted steel R....
5500
S240.34400
S240.34400
50
80
400
34
85
56
45
27-30
Hardened painted steel R....
6900
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處