您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BAI94484 T2 - Flanged steel guide bush self-lube ISO 9448-4 T2
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bai_iso_9448_4_t2.prj},{NB=BAI94484.30X062},{CODE=BAI94484.30X062},{D1=30},{D3=48},{D4=72},{D5=58},{D6=5.5},{D7=10},{K=28},{L1=62},{L2=37},{L3=25},{T=5.7},{GEW=0.894}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
GEW
Weight
[kg]
Flanged steel guide bush ...
BAI94484.15X036
Flanged steel guide bush ...
15
28
45
35
4.5
8
15
36
30
6
3.4
0.151
Flanged steel guide bush ...
BAI94484.16X036
Flanged steel guide bush ...
16
28
45
35
4.5
8
15
36
30
6
3.4
0.144
Flanged steel guide bush ...
BAI94484.19X045
Flanged steel guide bush ...
19
32
50
40
4.5
8
18
45
30
15
4.6
0.285
Flanged steel guide bush ...
BAI94484.20X045
Flanged steel guide bush ...
20
32
50
40
4.5
8
18
45
30
15
4.6
0.274
Flanged steel guide bush ...
BAI94484.24X055
Flanged steel guide bush ...
24
40
63
50
5.5
10
23
55
30
25
5.7
0.630
Flanged steel guide bush ...
BAI94484.25X055
Flanged steel guide bush ...
25
40
63
50
5.5
10
23
55
30
25
5.7
0.614
Flanged steel guide bush ...
BAI94484.30X062
Flanged steel guide bush ...
30
48
72
58
5.5
10
28
62
37
25
5.7
0.894
Flanged steel guide bush ...
BAI94484.32X062
Flanged steel guide bush ...
32
48
72
58
5.5
10
28
62
37
25
5.7
0.848
Flanged steel guide bush ...
BAI94484.38X067
Flanged steel guide bush ...
38
58
85
70
6.6
11
33
67
37
30
6.8
1.368
Flanged steel guide bush ...
BAI94484.40X067
Flanged steel guide bush ...
40
58
85
70
6.6
11
33
67
37
30
6.8
1.306
Flanged steel guide bush ...
BAI94484.48X089
Flanged steel guide bush ...
48
70
104
86
9.0
15
38
89
47
42
9.0
2.606
Flanged steel guide bush ...
BAI94484.50X089
Flanged steel guide bush ...
50
70
104
86
9.0
15
38
89
47
42
9.0
2.501
Flanged steel guide bush ...
BAI94484.60X089
Flanged steel guide bush ...
60
85
120
100
9.0
15
46
89
47
42
9.0
3.465
Flanged steel guide bush ...
BAI94484.63X089
Flanged steel guide bush ...
63
85
120
100
9.0
15
46
89
47
42
9.0
3.268
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處