您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S363 - Nuts for T-slots “Rhombus”
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_363.prj},{NB=S363.16020},{CODE=S363.16020},{M=16},{D=19.7},{A=32},{B=24},{C=12},{NUT=20},{WEIGHT=79},{MAT=Steel class 8.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
D
[mm]
A
[mm]
B
[mm]
C
[mm]
NUT
Nut
ⁿ/ₐ
WEIGHT
Weight
[g]
MAT
Material
ⁿ/ₐ
S363.10012
S363.10012
10
11.7
18
14
7
12
14
Steel class 8.8
S363.10014
S363.10014
10
13.7
22
16
8
14
27
Steel class 8.8
S363.12014
S363.12014
12
13.7
22
16
8
14
22
Steel class 8.8
S363.14016
S363.14016
14
15.7
25
18
9
16
33
Steel class 8.8
S363.10018
S363.10018
10
17.7
28
20
10
18
64
Steel class 8.8
S363.16018
S363.16018
16
17.7
28
20
10
18
46
Steel class 8.8
S363.16020
S363.16020
16
19.7
32
24
12
20
79
Steel class 8.8
S363.18020
S363.18020
18
19.7
32
24
12
20
70
Steel class 8.8
S363.16022
S363.16022
16
21.7
35
28
14
22
119
Steel class 8.8
S363.20022
S363.20022
20
21.7
35
28
14
22
98
Steel class 8.8
S363.16028
S363.16028
16
27.7
44
36
18
28
278
Steel class 8.8
S363.20028
S363.20028
20
27.7
44
36
18
28
240
Steel class 8.8
S363.24028
S363.24028
24
27.7
44
36
18
28
215
Steel class 8.8
S363.30036
S363.30036
30
35.6
54
44
22
36
430
Steel class 8.8
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處