您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
USM - Urethane strippers
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/usm.prj},{NB=1353USM},{D=13},{E=26},{L=53},{H=3.0},{F1=1471},{F2=2354},{F3=3432}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D
[mm]
E
ØE
[mm]
L
[mm]
H
ØH
[mm]
F1
Force for a deflection equal to 3.00 mm
[N]
F2
Force for a deflection equal to 6.5 mm
[N]
F3
Force for a deflection equal to 9.5 mm
[N]
645USM
6
19
45
1.6
1324
2256
-
653USM
6
19
53
1.6
1079
1863
2354
671USM
6
19
71
1.6
686
1079
1765
845USM
8
21
45
1.6
1471
2207
-
853USM
8
21
53
1.6
1324
1961
2942
871USM
8
21
71
1.6
981
1618
2648
1045USM
10
23
45
1.6
1716
2795
-
1053USM
10
23
53
1.6
1422
2452
3187
1056USM
10
23
56
1.6
1422
2452
3187
1071USM
10
23
71
1.6
1128
2010
2697
1345USM
13
26
45
3.0
2109
3334
-
1353USM
13
26
53
3.0
1471
2354
3432
1356USM
13
26
56
3.0
1471
2354
2942
1371USM
13
26
71
3.0
1275
1961
2452
1645USM
16
30
45
3.0
2354
3825
-
1653USM
16
30
53
3.0
2158
3531
4511
1656USM
16
30
56
3.0
2158
3531
4511
1671USM
16
30
71
3.0
1814
2942
3825
2045USM
20
38
45
3.0
2452
3923
-
2053USM
20
38
53
3.0
2158
3629
5590
2071USM
20
38
71
3.0
1618
2942
4658
2545USM
25
50
45
3.0
9317
14318
-
2553USM
25
50
53
3.0
7355
11572
15985
2571USM
25
50
71
3.0
4904
8336
13485
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處