您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PTCHE - Punch blank with ejector pin ISO 8020 E
RCM
PRECISION COMPONENTS
PUNCHES
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/punzoni/ptche.prj},{NB=PTCHE10.00X63},{TYPE=PTCHE},{D=10},{D1=13},{K=5},{J=1.5},{R=0.25},{L=63},{MAT=HSS - High speed Steel},{DG=HRC 64 +-2},{DT=HRC 52 +- 5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
K
[mm]
J
[mm]
R
[mm]
L2
[mm]
MAT
Material
ⁿ/ₐ
DG
Hardness body
ⁿ/ₐ
DT
Hardness head
ⁿ/ₐ
Punch blank with ejector ...
PTCHE
PTCHE5.00X63
Punch blank with ejector ...
5
8
5
0.7
0.25
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE6.00X63
Punch blank with ejector ...
6
9
5
0.7
0.25
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE8.00X63
Punch blank with ejector ...
8
11
5
1.1
0.25
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE10.00X63
Punch blank with ejector ...
10
13
5
1.5
0.25
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE13.00X63
Punch blank with ejector ...
13
16
5
1.8
0.40
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE16.00X63
Punch blank with ejector ...
16
19
5
2.8
0.40
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE20.00X63
Punch blank with ejector ...
20
24
5
2.8
0.40
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE25.00X63
Punch blank with ejector ...
25
29
5
2.8
0.40
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Punch blank with ejector ...
PTCHE
PTCHE32.00X63
Punch blank with ejector ...
32
36
5
3.4
0.40
20
HSS - High speed Steel
HRC 64 +-2
HRC 52 +- 5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處